Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Hummel
Description
HSK-W-Flex Metr. - Cable glands for special applications
Bill of material
HSK-W-Flex 1.314.1600.50
AG
Thread
M 16 x 1.5
FR
Colour
POS
Position
D1
4-8 mm
D
8.5 mm
GL
8 mm
H
23.0 mm
L
85 mm
R
max. bending radius
5 mm
SW
19 mm
BN
Order No.
1.314.1600.50
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices