Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Hummel
Description
HSK-W-Flex NPT - Cable glands for special applications
Bill of material
HSK-W-Flex 1.314.1200.71
AG
Thread
1/2'' NPT
FR
Colour
POS
Position
D1
5-9 mm
D
13.0 mm
GL
13 mm
H
30.5 mm
L
119 mm
R
max. bending radius
7 mm
SW
24 mm
BN
Order No.
1.314.1200.71
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices