Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Hummel
Description
HSK-MZ-EMV-Ex Metr. - HSK-EMV-Ex-e Cable Glands
Bill of material
HSK-MZ-EMV-Ex 1.647.1600.50
AG
Thread
M 16 x 1.5
D1
6-10 mm
GL
6.0 mm
H
29 mm
SW
20 mm
DT
Operating Temperature
BN
Order No.
1.647.1600.50
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices